IESNA:LM-63-2002
[TEST]P951329
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37695
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5183.4 5574.2 5993.9 6415.6 6738.8 6936.7 7057 7124.7 7199.3 7285.8
7397.2 7548.3 7752.2 7992.9 8285.3 8777.5 9521.4 10508 11726.3 13249.9
15246.8 17539.2 19979.7 22199.5 23541.1 22859.8 21496.3 19669.4 17474.5 14859
11550.2 8252.4 5401.2 3139.7 1381.4 427.6 0
5183.4 5595.3 6067.7 6535.7 6880.8 7090.7 7189.9 7214.4 7230.5 7244.8
7267.9 7317.2 7407.5 7520.9 7707.7 8098.1 8782.5 9774.8 11067.7 12609.2
14455.4 16580.9 19032.9 21683.9 24341.8 25047.9 23550 21622.6 19599 17296.9
14073.5 10607.8 7382.8 4494.4 2100.4 669.3 0
5183.4 5616.6 6141.7 6655.7 7022.8 7244.4 7322.6 7304.1 7261.9 7203.8
7138.6 7085.9 7063 7049.1 7130.2 7418.6 8043.6 9041.7 10408.9 11968.3
13664.2 15622.8 18086.2 21168.1 25142.8 27236.1 25603.7 23575.9 21723.7 19735.1
16596.8 12963.4 9364.3 5849.3 2819.4 911 0
5183.4 5646.6 6214.9 6763.7 7149.5 7359 7394.4 7305.5 7167.4 7008.1
6841.4 6692.3 6578.5 6500.9 6559 6899.5 7657.5 8819.3 10310.9 11948.4
13667.6 15525.9 17708.4 20410.5 24202 27130 26010 23766.4 21808.8 19796.3
16823.3 13287.7 9767.3 6299.4 3202.3 1124.6 0
5183.4 5676.7 6288.3 6871.7 7276.2 7473.1 7466.4 7306.7 7073 6812.4
6544.3 6298.8 6094 5952.7 5987.9 6380.4 7271.5 8596.9 10212.6 11928.6
13670.9 15428.8 17330.7 19653.1 23261.2 27023.8 26416.2 23956.8 21894.1 19857.4
17049.9 13611.9 10170.3 6749.7 3585.2 1338.2 0
5183.4 5694.6 6328.1 6936.7 7353 7528.8 7468.4 7226.1 6895.1 6550.8
6226.6 5946.8 5727.2 5608 5748.5 6364.9 7544 9191.3 11164.8 13302.2
15441.2 17543.4 19684.1 22029.4 25510 29083.9 29034.1 26684.5 24333.5 21765.9
18534.7 14740.6 11022.8 7336.5 4067.3 1579.3 0
5183.4 5712.5 6367.8 7001.7 7429.4 7584.5 7470.4 7145.6 6717.3 6289.3
5909 5594.7 5360.4 5263.3 5509.2 6349.4 7816.5 9785.6 12117.1 14675.4
17211.4 19657.9 22037.4 24405.7 27758.8 31144.1 31652.3 29412 26772.6 23674.3
20019.5 15869.4 11874.8 7923.3 4549.3 1820.4 0
5183.4 5721.4 6391.9 7037 7463.6 7603.2 7450.5 7071.8 6587.8 6127.4
5738.7 5427.2 5205.1 5141.4 5480.7 6479.4 8132.7 10360.8 13062.3 16059.2
19037.9 21917.8 24731.5 27457.2 31025.9 34252.5 34666.4 32439.1 29377.6 25625.3
21392.9 16843.4 12386.4 8136.7 4670.4 1830.7 0
5183.4 5730.4 6416.2 7072 7497.6 7621.9 7430.6 6997.8 6458.3 5965.5
5568.9 5260 5049.7 5019.3 5452.3 6609.5 8449 10936 14007.7 17442.7
20864.4 24177.5 27425.6 30508.6 34293.1 37360.8 37680.4 35466.2 31982.5 27576.2
22766.3 17817.6 12897.8 8349.9 4791.6 1840.8 0
5183.4 5726.4 6434.5 7088.9 7510.5 7623.9 7407.1 6945.7 6378.8 5877.6
5485.7 5181.4 4976.5 4966.6 5447.9 6677.1 8606.5 11273.8 14581.5 18255.2
21968.7 25501.2 28999.9 32460.8 36403.1 39311 39340.8 36767 32705.5 27649.4
22398.4 17185.1 11880.4 7550.3 4151.1 1545.5 0
5183.4 5730.4 6416.2 7072 7497.6 7621.9 7430.6 6997.8 6458.3 5965.5
5568.9 5260 5049.7 5019.3 5452.3 6609.5 8449 10936 14007.7 17442.7
20864.4 24177.5 27425.6 30508.6 34293.1 37360.8 37680.4 35466.2 31982.5 27576.2
22766.3 17817.6 12897.8 8349.9 4791.6 1840.8 0
5183.4 5721.4 6391.9 7037 7463.6 7603.2 7450.5 7071.8 6587.8 6127.4
5738.7 5427.2 5205.1 5141.4 5480.7 6479.4 8132.7 10360.8 13062.3 16059.2
19037.9 21917.8 24731.5 27457.2 31025.9 34252.5 34666.4 32439.1 29377.6 25625.3
21392.9 16843.4 12386.4 8136.7 4670.4 1830.7 0
5183.4 5712.5 6367.8 7001.7 7429.4 7584.5 7470.4 7145.6 6717.3 6289.3
5909 5594.7 5360.4 5263.3 5509.2 6349.4 7816.5 9785.6 12117.1 14675.4
17211.4 19657.9 22037.4 24405.7 27758.8 31144.1 31652.3 29412 26772.6 23674.3
20019.5 15869.4 11874.8 7923.3 4549.3 1820.4 0
5183.4 5694.6 6328.1 6936.7 7353 7528.8 7468.4 7226.1 6895.1 6550.8
6226.6 5946.8 5727.2 5608 5748.5 6364.9 7544 9191.3 11164.8 13302.2
15441.2 17543.4 19684.1 22029.4 25510 29083.9 29034.1 26684.5 24333.5 21765.9
18534.7 14740.6 11022.8 7336.5 4067.3 1579.3 0
5183.4 5676.7 6288.3 6871.7 7276.2 7473.1 7466.4 7306.7 7073 6812.4
6544.3 6298.8 6094 5952.7 5987.9 6380.4 7271.5 8596.9 10212.6 11928.6
13670.9 15428.8 17330.7 19653.1 23261.2 27023.8 26416.2 23956.8 21894.1 19857.4
17049.9 13611.9 10170.3 6749.7 3585.2 1338.2 0
5183.4 5646.6 6214.9 6763.7 7149.5 7359 7394.4 7305.5 7167.4 7008.1
6841.4 6692.3 6578.5 6500.9 6559 6899.5 7657.5 8819.3 10310.9 11948.4
13667.6 15525.9 17708.4 20410.5 24202 27130 26010 23766.4 21808.8 19796.3
16823.3 13287.7 9767.3 6299.4 3202.3 1124.6 0
5183.4 5616.6 6141.7 6655.7 7022.8 7244.4 7322.6 7304.1 7261.9 7203.8
7138.6 7085.9 7063 7049.1 7130.2 7418.6 8043.6 9041.7 10408.9 11968.3
13664.2 15622.8 18086.2 21168.1 25142.8 27236.1 25603.7 23575.9 21723.7 19735.1
16596.8 12963.4 9364.3 5849.3 2819.4 911 0
5183.4 5595.3 6067.7 6535.7 6880.8 7090.7 7189.9 7214.4 7230.5 7244.8
7267.9 7317.2 7407.5 7520.9 7707.7 8098.1 8782.5 9774.8 11067.7 12609.2
14455.4 16580.9 19032.9 21683.9 24341.8 25047.9 23550 21622.6 19599 17296.9
14073.5 10607.8 7382.8 4494.4 2100.4 669.3 0
5183.4 5574.2 5993.9 6415.6 6738.8 6936.7 7057 7124.7 7199.3 7285.8
7397.2 7548.3 7752.2 7992.9 8285.3 8777.5 9521.4 10508 11726.3 13249.9
15246.8 17539.2 19979.7 22199.5 23541.1 22859.8 21496.3 19669.4 17474.5 14859
11550.2 8252.4 5401.2 3139.7 1381.4 427.6 0
5183.4 5531.5 5899.4 6259.6 6541.7 6720.1 6831.3 6895.7 6961.4 7042.7
7158.9 7321.2 7532.6 7775.5 8077.2 8512.2 9134.8 9949.9 10973.4 12190.3
13649.5 15182.2 16541.1 17504.2 17744.8 16731.4 15297.6 13591.2 11729.3 9710.8
7397 5177.2 3335.6 1930.5 868.4 284.4 0
5183.4 5488.7 5805 6103.9 6344.6 6503.7 6605.5 6666.8 6723.3 6799.5
6920.8 7093.8 7313.2 7558.3 7869 8246.9 8748.1 9391.8 10220.6 11130.6
12051.9 12825.2 13102.7 12808.9 11948.4 10603.1 9098.8 7512.9 5984 4562.8
3243.7 2102 1270 721.6 355.6 141.2 0
5183.4 5443.2 5710.7 5959.9 6154.2 6288.1 6371.6 6411.6 6442.8 6485
6561.4 6680.7 6835.3 6996.6 7180.4 7386.2 7647.6 7989.5 8439.4 8918.8
9363.5 9652.3 9588.7 9140.7 8307.1 7180 6029.9 4903.3 3860.7 2951.5
2142.2 1451.6 935.2 575.2 307.5 127.5 0
5183.4 5397.8 5616.6 5815.9 5964.1 6072.5 6137.7 6156.4 6162.4 6170.3
6201.8 6267.4 6357.3 6434.9 6491.8 6525.6 6546.9 6587.2 6658.2 6707
6675.2 6479.2 6074.5 5472.8 4665.8 3756.9 2961.3 2293.7 1737.4 1340.2
1040.7 801.2 600.7 429.2 259.6 113.8 0
5183.4 5352.1 5521.7 5675.7 5793.8 5871.6 5906.4 5887.9 5837 5774.5
5712.9 5671.7 5652.4 5628.5 5583.6 5506.6 5400.6 5291.2 5189.6 5105.6
5014.1 4859.6 4603.4 4242.2 3773.2 3211.9 2706.9 2221.5 1758.1 1402.5
1097.1 839.6 616.6 432 258.2 112.4 0
5183.4 5306.3 5427 5535.4 5623.4 5670.7 5675.1 5619.4 5511.6 5378.7
5224.2 5076 4947.1 4821.8 4675.8 4487.6 4254.5 3995.5 3721.1 3504.3
3353.1 3240.1 3132.3 3011.4 2880.5 2666.9 2452.5 2149.1 1778.6 1464.9
1153.6 878.2 632.5 435.2 256.6 111 0
5183.4 5262.6 5338.5 5411.9 5477.4 5505.4 5483.7 5389.3 5226.3 5035.2
4821.8 4626.7 4463.6 4322.9 4184.7 4022 3827.9 3613.7 3386.1 3206.1
3086.6 3007.8 2950.7 2883.1 2779.7 2599.8 2420.8 2166.8 1860.5 1581.1
1283.7 1004.5 739.5 514 314.3 134.5 0
5183.4 5218.8 5250 5288.4 5331 5340.1 5292.4 5159.1 4941.1 4691.7
4419.6 4177.3 3980 3823.9 3693.6 3556.4 3401.2 3231.8 3051.2 2907.9
2820 2775.7 2769.1 2754.8 2678.8 2533 2389.2 2184.3 1942.3 1697
1413.8 1130.8 846.3 592.7 371.9 158.1 0
5183.4 5176.4 5166.5 5174.4 5190.3 5192.3 5128.7 4966.6 4717 4436.5
4158 3939.3 3780.1 3662.8 3559.4 3439 3294.8 3133.7 2951.7 2779.7
2651.4 2581.7 2588.7 2595.7 2573.8 2520.1 2390.8 2180 1942.3 1716.5
1503.7 1278.9 1023.4 743.9 484.3 204.9 0
5183.4 5129.3 5083.9 5067.6 5075.6 5085.5 5043.2 4913.9 4703 4463.8
4231.6 4028.8 3850.3 3694 3546.4 3391.7 3222.2 3042.2 2863.2 2703.5
2562.9 2458 2402.3 2368.9 2337.5 2300.9 2223.7 2086.1 1911.4 1716.9
1496.1 1275 1022.8 752.2 495.3 218.8 0
5183.4 5091.1 5011.9 4971.8 4974.5 5002.8 5003.6 4928.4 4770.7 4563.8
4347 4140.1 3938.7 3746.3 3560.7 3375.8 3186.2 2994.5 2816.7 2664.5
2528.2 2423.8 2348.2 2290.2 2235.5 2173.2 2088.1 1973.1 1831.1 1661.8
1453.8 1240.9 994.3 738.3 480.3 212.8 0
5183.4 5053.1 4939.7 4876.1 4873.5 4920.4 4964.2 4942.7 4838.3 4663.9
4462.4 4251.5 4027.4 3798.6 3575.3 3359.9 3150.2 2946.7 2770.3 2625.5
2493.8 2389.8 2294.3 2211.4 2133.2 2045.7 1952.2 1860.1 1750.7 1606.7
1411.2 1206.9 965.7 724.4 465.4 206.9 0
5183.4 5018.7 4879.3 4796.5 4793.9 4867.5 4971.4 5029.4 4988.9 4835.7
4616.9 4378.6 4132.8 3882.8 3639.5 3406 3183.4 2973.8 2793 2647
2527.2 2440.1 2365.7 2288.2 2200.7 2088.5 1968.7 1855 1732.8 1580.5
1386.1 1181.5 944.4 709.3 448.5 203.7 0
5183.4 4984.5 4819 4717 4714.4 4815 4978.5 5116.2 5139.6 5008
4771.7 4505.5 4238.2 3967.1 3703.6 3451.9 3216.6 3001 2816.1 2668.3
2560.9 2490.3 2436.9 2364.9 2267.9 2131.2 1985 1849.8 1714.9 1554.4
1360.9 1156 922.9 694.2 431.6 200.5 0
5183.4 4954.5 4765.7 4649.9 4642.2 4758.1 4963.8 5162.3 5236.1 5133.5
4895.2 4604.6 4320.4 4045.9 3781.5 3529.7 3291.8 3072.2 2883.7 2734.5
2623.3 2547.5 2498.6 2437.3 2351 2228.1 2088.9 1945.7 1799.3 1620.9
1410.2 1196.2 956.3 691.4 417.3 199.9 0
5183.4 4924.4 4712.4 4582.7 4569.8 4701.6 4949.1 5208.2 5332.6 5259
5018.7 4703.6 4402.7 4124.8 3859.7 3607.7 3367 3143.6 2951.3 2800.5
2685.6 2604.6 2560.3 2509.7 2434.2 2325.2 2192.9 2041.7 1883.6 1687.1
1459.5 1236.2 989.5 688.6 402.8 199.3 0
5183.4 4894.2 4664.1 4523.4 4503.1 4632.6 4889.2 5159.9 5310.3 5272.5
5064.8 4755 4444.5 4171.2 3915.4 3676.5 3446.2 3229.2 3040 2888.1
2763.9 2677.6 2624.3 2573 2498.4 2393.8 2258.5 2104 1937.3 1735.6
1503.5 1274 1021.4 677.5 371.9 175.8 0
5183.4 4864.1 4615.5 4464.4 4436.5 4563.8 4829.3 5111.8 5287.8 5285.8
5110.8 4806.5 4486.2 4217.7 3971.1 3745.3 3525.5 3314.7 3128.7 2975.6
2842.3 2750.8 2688.2 2636.4 2562.9 2462.4 2324.2 2166 1991 1784.2
1547.5 1311.8 1053.2 666.3 341.1 152.2 0
5183.4 4840.9 4578.3 4420 4383.6 4496.2 4733.1 4984.3 5142 5146.6
4996.6 4725.1 4424.4 4160.8 3930.5 3726.6 3530.1 3337.6 3161.5 3013.4
2890.8 2808.3 2749 2697.9 2624.5 2518.9 2373.9 2209 2029.8 1822.1
1582.1 1348.2 1080.8 725.2 396.2 175.2 0
5183.4 4817.4 4540.9 4375.8 4330.5 4428.6 4636.8 4856.8 4996.4 5007.4
4882.6 4644 4362.3 4103.7 3890.1 3707.9 3534.5 3360.4 3194.4 3051.2
2939.4 2865.8 2810.1 2759.2 2686.2 2575.4 2423.6 2252 2068.6 1860.1
1616.7 1384.4 1108.3 784.1 451.5 198.5 0
5183.4 4798.5 4514.9 4344.8 4295.9 4383.8 4568.8 4756.5 4873.5 4880.9
4770.1 4556.6 4299.9 4053.8 3844 3665.6 3498.5 3330 3166.9 3032.1
2938.2 2876.1 2824.4 2773.7 2702.1 2590.7 2439.3 2267.3 2083.3 1877.6
1635 1401.5 1131 822.7 499.2 217.8 0
5183.4 4779.6 4488.8 4313.8 4260.9 4339 4500.8 4656.3 4750.8 4754.2
4657.9 4469.3 4237 4003.9 3798 3623 3462.5 3299.8 3139.7 3013
2937.4 2886.5 2838.7 2788.2 2718 2606 2454.8 2282.4 2098 1895.1
1653.3 1418.6 1153.6 861.2 547 237.1 0
5183.4 4764.9 4470.3 4292.5 4240.8 4316.6 4469.5 4610.2 4691.7 4691.9
4603.8 4433.1 4218.5 3991.8 3779.5 3589.4 3413.6 3239.1 3070.3 2951.3
2888.1 2846.3 2803.7 2752.8 2683.4 2574.8 2424.8 2254.8 2075.5 1876.4
1644.1 1405.8 1148.1 858.9 543 232.3 0
5183.4 4750.2 4451.8 4271.4 4220.7 4294.3 4438.5 4563.8 4632.4 4629.4
4549.9 4396.7 4199.8 3979.6 3761.2 3556 3365 3178.5 3001 2889.6
2838.7 2806.1 2768.7 2717.4 2649 2543.6 2394.8 2227.3 2053.1 1857.7
1635 1392.7 1142.7 856.3 539 227.1 0
5183.4 4736.7 4437.7 4258.7 4210 4285.1 4426.6 4548.7 4613.5 4608.6
4530.2 4387.8 4199.8 3981.2 3757.3 3538.3 3332 3130.5 2944.7 2837.5
2790.6 2762.9 2730.9 2680 2610.4 2503 2355.4 2190.7 2018.1 1824.3
1606.9 1364.5 1104.7 824.3 514 214.4 0
5183.4 4722.9 4423.6 4246.2 4199.2 4276 4414.6 4533.4 4594.6 4587.7
4510.7 4378.8 4199.8 3983 3753.3 3520.6 3299.4 3082.6 2888.5 2785.6
2742.5 2720 2693.1 2642.4 2571.8 2462.4 2316.2 2154.1 1983.1 1791.1
1578.9 1336.2 1066.5 792 488.9 201.3 0
5183.4 4706 4409.7 4236.6 4194.8 4274.4 4413.6 4531 4588.7 4578.7
4499.2 4375.8 4202.8 3986 3751.3 3510.6 3279.9 3051.2 2852.3 2750.8
2709 2689.2 2665.3 2613.6 2542 2426.6 2285.4 2126.3 1951.2 1760.3
1549.4 1312.8 1022.4 763.8 463.4 189 0
5183.4 4722.9 4423.6 4246.2 4199.2 4276 4414.6 4533.4 4594.6 4587.7
4510.7 4378.8 4199.8 3983 3753.3 3520.6 3299.4 3082.6 2888.5 2785.6
2742.5 2720 2693.1 2642.4 2571.8 2462.4 2316.2 2154.1 1983.1 1791.1
1578.9 1336.2 1066.5 792 488.9 201.3 0
5183.4 4736.7 4437.7 4258.7 4210 4285.1 4426.6 4548.7 4613.5 4608.6
4530.2 4387.8 4199.8 3981.2 3757.3 3538.3 3332 3130.5 2944.7 2837.5
2790.6 2762.9 2730.9 2680 2610.4 2503 2355.4 2190.7 2018.1 1824.3
1606.9 1364.5 1104.7 824.3 514 214.4 0
5183.4 4750.2 4451.8 4271.4 4220.7 4294.3 4438.5 4563.8 4632.4 4629.4
4549.9 4396.7 4199.8 3979.6 3761.2 3556 3365 3178.5 3001 2889.6
2838.7 2806.1 2768.7 2717.4 2649 2543.6 2394.8 2227.3 2053.1 1857.7
1635 1392.7 1142.7 856.3 539 227.1 0
5183.4 4764.9 4470.3 4292.5 4240.8 4316.6 4469.5 4610.2 4691.7 4691.9
4603.8 4433.1 4218.5 3991.8 3779.5 3589.4 3413.6 3239.1 3070.3 2951.3
2888.1 2846.3 2803.7 2752.8 2683.4 2574.8 2424.8 2254.8 2075.5 1876.4
1644.1 1405.8 1148.1 858.9 543 232.3 0
5183.4 4779.6 4488.8 4313.8 4260.9 4339 4500.8 4656.3 4750.8 4754.2
4657.9 4469.3 4237 4003.9 3798 3623 3462.5 3299.8 3139.7 3013
2937.4 2886.5 2838.7 2788.2 2718 2606 2454.8 2282.4 2098 1895.1
1653.3 1418.6 1153.6 861.2 547 237.1 0
5183.4 4798.5 4514.9 4344.8 4295.9 4383.8 4568.8 4756.5 4873.5 4880.9
4770.1 4556.6 4299.9 4053.8 3844 3665.6 3498.5 3330 3166.9 3032.1
2938.2 2876.1 2824.4 2773.7 2702.1 2590.7 2439.3 2267.3 2083.3 1877.6
1635 1401.5 1131 822.7 499.2 217.8 0
5183.4 4817.4 4540.9 4375.8 4330.5 4428.6 4636.8 4856.8 4996.4 5007.4
4882.6 4644 4362.3 4103.7 3890.1 3707.9 3534.5 3360.4 3194.4 3051.2
2939.4 2865.8 2810.1 2759.2 2686.2 2575.4 2423.6 2252 2068.6 1860.1
1616.7 1384.4 1108.3 784.1 451.5 198.5 0
5183.4 4840.9 4578.3 4420 4383.6 4496.2 4733.1 4984.3 5142 5146.6
4996.6 4725.1 4424.4 4160.8 3930.5 3726.6 3530.1 3337.6 3161.5 3013.4
2890.8 2808.3 2749 2697.9 2624.5 2518.9 2373.9 2209 2029.8 1822.1
1582.1 1348.2 1080.8 725.2 396.2 175.2 0
5183.4 4864.1 4615.5 4464.4 4436.5 4563.8 4829.3 5111.8 5287.8 5285.8
5110.8 4806.5 4486.2 4217.7 3971.1 3745.3 3525.5 3314.7 3128.7 2975.6
2842.3 2750.8 2688.2 2636.4 2562.9 2462.4 2324.2 2166 1991 1784.2
1547.5 1311.8 1053.2 666.3 341.1 152.2 0
5183.4 4894.2 4664.1 4523.4 4503.1 4632.6 4889.2 5159.9 5310.3 5272.5
5064.8 4755 4444.5 4171.2 3915.4 3676.5 3446.2 3229.2 3040 2888.1
2763.9 2677.6 2624.3 2573 2498.4 2393.8 2258.5 2104 1937.3 1735.6
1503.5 1274 1021.4 677.5 371.9 175.8 0
5183.4 4924.4 4712.4 4582.7 4569.8 4701.6 4949.1 5208.2 5332.6 5259
5018.7 4703.6 4402.7 4124.8 3859.7 3607.7 3367 3143.6 2951.3 2800.5
2685.6 2604.6 2560.3 2509.7 2434.2 2325.2 2192.9 2041.7 1883.6 1687.1
1459.5 1236.2 989.5 688.6 402.8 199.3 0
5183.4 4954.5 4765.7 4649.9 4642.2 4758.1 4963.8 5162.3 5236.1 5133.5
4895.2 4604.6 4320.4 4045.9 3781.5 3529.7 3291.8 3072.2 2883.7 2734.5
2623.3 2547.5 2498.6 2437.3 2351 2228.1 2088.9 1945.7 1799.3 1620.9
1410.2 1196.2 956.3 691.4 417.3 199.9 0
5183.4 4984.5 4819 4717 4714.4 4815 4978.5 5116.2 5139.6 5008
4771.7 4505.5 4238.2 3967.1 3703.6 3451.9 3216.6 3001 2816.1 2668.3
2560.9 2490.3 2436.9 2364.9 2267.9 2131.2 1985 1849.8 1714.9 1554.4
1360.9 1156 922.9 694.2 431.6 200.5 0
5183.4 5018.7 4879.3 4796.5 4793.9 4867.5 4971.4 5029.4 4988.9 4835.7
4616.9 4378.6 4132.8 3882.8 3639.5 3406 3183.4 2973.8 2793 2647
2527.2 2440.1 2365.7 2288.2 2200.7 2088.5 1968.7 1855 1732.8 1580.5
1386.1 1181.5 944.4 709.3 448.5 203.7 0
5183.4 5053.1 4939.7 4876.1 4873.5 4920.4 4964.2 4942.7 4838.3 4663.9
4462.4 4251.5 4027.4 3798.6 3575.3 3359.9 3150.2 2946.7 2770.3 2625.5
2493.8 2389.8 2294.3 2211.4 2133.2 2045.7 1952.2 1860.1 1750.7 1606.7
1411.2 1206.9 965.7 724.4 465.4 206.9 0
5183.4 5091.1 5011.9 4971.8 4974.5 5002.8 5003.6 4928.4 4770.7 4563.8
4347 4140.1 3938.7 3746.3 3560.7 3375.8 3186.2 2994.5 2816.7 2664.5
2528.2 2423.8 2348.2 2290.2 2235.5 2173.2 2088.1 1973.1 1831.1 1661.8
1453.8 1240.9 994.3 738.3 480.3 212.8 0
5183.4 5129.3 5083.9 5067.6 5075.6 5085.5 5043.2 4913.9 4703 4463.8
4231.6 4028.8 3850.3 3694 3546.4 3391.7 3222.2 3042.2 2863.2 2703.5
2562.9 2458 2402.3 2368.9 2337.5 2300.9 2223.7 2086.1 1911.4 1716.9
1496.1 1275 1022.8 752.2 495.3 218.8 0
5183.4 5176.4 5166.5 5174.4 5190.3 5192.3 5128.7 4966.6 4717 4436.5
4158 3939.3 3780.1 3662.8 3559.4 3439 3294.8 3133.7 2951.7 2779.7
2651.4 2581.7 2588.7 2595.7 2573.8 2520.1 2390.8 2180 1942.3 1716.5
1503.7 1278.9 1023.4 743.9 484.3 204.9 0
5183.4 5218.8 5250 5288.4 5331 5340.1 5292.4 5159.1 4941.1 4691.7
4419.6 4177.3 3980 3823.9 3693.6 3556.4 3401.2 3231.8 3051.2 2907.9
2820 2775.7 2769.1 2754.8 2678.8 2533 2389.2 2184.3 1942.3 1697
1413.8 1130.8 846.3 592.7 371.9 158.1 0
5183.4 5262.6 5338.5 5411.9 5477.4 5505.4 5483.7 5389.3 5226.3 5035.2
4821.8 4626.7 4463.6 4322.9 4184.7 4022 3827.9 3613.7 3386.1 3206.1
3086.6 3007.8 2950.7 2883.1 2779.7 2599.8 2420.8 2166.8 1860.5 1581.1
1283.7 1004.5 739.5 514 314.3 134.5 0
5183.4 5306.3 5427 5535.4 5623.4 5670.7 5675.1 5619.4 5511.6 5378.7
5224.2 5076 4947.1 4821.8 4675.8 4487.6 4254.5 3995.5 3721.1 3504.3
3353.1 3240.1 3132.3 3011.4 2880.5 2666.9 2452.5 2149.1 1778.6 1464.9
1153.6 878.2 632.5 435.2 256.6 111 0
5183.4 5352.1 5521.7 5675.7 5793.8 5871.6 5906.4 5887.9 5837 5774.5
5712.9 5671.7 5652.4 5628.5 5583.6 5506.6 5400.6 5291.2 5189.6 5105.6
5014.1 4859.6 4603.4 4242.2 3773.2 3211.9 2706.9 2221.5 1758.1 1402.5
1097.1 839.6 616.6 432 258.2 112.4 0
5183.4 5397.8 5616.6 5815.9 5964.1 6072.5 6137.7 6156.4 6162.4 6170.3
6201.8 6267.4 6357.3 6434.9 6491.8 6525.6 6546.9 6587.2 6658.2 6707
6675.2 6479.2 6074.5 5472.8 4665.8 3756.9 2961.3 2293.7 1737.4 1340.2
1040.7 801.2 600.7 429.2 259.6 113.8 0
5183.4 5443.2 5710.7 5959.9 6154.2 6288.1 6371.6 6411.6 6442.8 6485
6561.4 6680.7 6835.3 6996.6 7180.4 7386.2 7647.6 7989.5 8439.4 8918.8
9363.5 9652.3 9588.7 9140.7 8307.1 7180 6029.9 4903.3 3860.7 2951.5
2142.2 1451.6 935.2 575.2 307.5 127.5 0
5183.4 5488.7 5805 6103.9 6344.6 6503.7 6605.5 6666.8 6723.3 6799.5
6920.8 7093.8 7313.2 7558.3 7869 8246.9 8748.1 9391.8 10220.6 11130.6
12051.9 12825.2 13102.7 12808.9 11948.4 10603.1 9098.8 7512.9 5984 4562.8
3243.7 2102 1270 721.6 355.6 141.2 0
5183.4 5531.5 5899.4 6259.6 6541.7 6720.1 6831.3 6895.7 6961.4 7042.7
7158.9 7321.2 7532.6 7775.5 8077.2 8512.2 9134.8 9949.9 10973.4 12190.3
13649.5 15182.2 16541.1 17504.2 17744.8 16731.4 15297.6 13591.2 11729.3 9710.8
7397 5177.2 3335.6 1930.5 868.4 284.4 0
5183.4 5574.2 5993.9 6415.6 6738.8 6936.7 7057 7124.7 7199.3 7285.8
7397.2 7548.3 7752.2 7992.9 8285.3 8777.5 9521.4 10508 11726.3 13249.9
15246.8 17539.2 19979.7 22199.5 23541.1 22859.8 21496.3 19669.4 17474.5 14859
11550.2 8252.4 5401.2 3139.7 1381.4 427.6 0
